Grinding Mill Gear Drives for the Future
Grinding mill capacities have continued
to increase which translates into larger grinding mill sizes and horsepower requirements.
Until recently the only method of driving mills over 12,500 HP was the gearless
drive.
Traditionally the drive method of choice has been the girth gear.
The girth gear has been preferred over the trunnion coupled reducers or gearless
drives due to their lower initial cost, simplicity to install, operate, and maintain.
Girth
gears have gone through enormous improvements over the past 15 years. This paper
will describe the present gear manufacturing technologies. The advantages and
disadvantages between the gearless and girth gear driven systems will be discussed.
Initially
mill builders, operators, and consultants questioned the ability of girth gears
to drive mills with power requirements over 12,000 horsepower. To date the highest
rated girth gear is driving a grinding mill rated at 12,500 HP. However, a girth
gear is only effected by actual tooth load. A brief examination of rating girth
gears will clear up the question of high horsepower capability.
Girth gears
are sized by two AGMA (American Gear Manufacturers Association) rating criteria,
tooth surface durability which is a Hertzian contact fatigue stress and strength
rating which is a bending fatigue stress.
Another simple method used for
evaluating helical gears is K factor which is a convenient index to measure the
intensity of tooth loads. This allows an easy comparison between tooth load intensity
levels of various applications.
K factor is defined as:
![K = (Wt / Face) (1/d) [ (Mg + 1) / Mg ]](images/kfactor_eq.gif)
Wt
= Tangential Tooth Load (pounds)

hp = Horsepower d = Operating pitch diameter of the pinion (inches) Np
= Pinion speed Face = Face Width (inches) Mg = Gear Set Ratio
A
listing of grinding mills that have girth gears rated for motor horsepowers of
4500 and above can be found in Table 1. You will note that prior to 1994 the largest
grinding mill was 12,500 HP or 6250 HP per pinion. However, this is not the most
highly stressed girth gear in operation.
Table 1 shows the most highly stressed
gear sets have K factor as high as 232.8 and many with values over 200. Typically
for grinding mills an AGMA service factor of 1.50 to 1.75 on Durability and 2.25
to 2.50 on Strength have been applied.
In 1994 an 18,000 HP mill (9000 HP
per pinion) was sold to operate in Chile. This gear set has service factors of
1.88 and 2.45 for durability and strength respectively. The gear hardness is 300
BHN and meshes with a surface hardened and ground pinion which results in a K
factor of 204. This is 50% less than the value used in catalog speed reducers.
Again this factor is extremely conservative.
The process starts in Engineering and Design.
Here the girth gear is analyzed using Finite Element Analysis. Computer analysis
of all rating and cutting geometry is performed followed by the gear drawings
being developed on a CAD system.
Once drawings are completed, a detailed
list of all quality checks is assembled and forwarded to the customer.
Material
Technology for forged pinions has improved with ladle treatments, vacuum degassed
and vacuum arc remelt materials. Pinion forgings are processed to ASTM material
standards and ultrasonically inspected.
Girth gear castings are enhanced
by risering techniques, such as full ring risers. Solidification and cooling is
verified by computer simulation programs and proven through rigid quality controls.
The girth gears are ultrasonically tested to verify their integrity before turning
and tooth cutting.
Finally, the part integrity is checked throughout the
machining process and then through successful field application after application.
The
cutting and verifying of the final tooth quality has seen some of the greatest
improvements. High quality gear teeth start with quality inspection equipment
for the hobs and shaper cutters. Girth gears up to 46' (14 meters) in diameter
are cut to AGMA Quality 10 levels and pinions are capable of being surface hardened
and ground to AGMA 12. These tolerance levels must be verified using precise certified
measuring instruments. These inspections should be closely monitored using ISO
9001 guidelines.
The greatest advantage of the girth gear driven system over
the gearless system is the initial cost. This is particularly true if fixed speed
motors are used with the girth gear system. An 18,000 HP girth gear drive system
may be $3 to $5 million less expensive than the gearless drive system which translates
into a 20% to 30% savings. This savings compares a variable and fixed speed gear
driven system to a variable gearless system. These cost advantages include items
such as motors, clutches, gears, and installation costs.
Analysis has shown
that initial cost savings found in a girth gear package can not be offset over
a 10 to 20 year span operating with a gearless drive because of substantial increases
in efficiency and the absence of spare parts cost such as pinions. Let's address
each item: - Efficiency: Girth gear efficiency of 99 to 99.5% is reasonable
to expect with gears now being supplied. Currently, instrumentation is not accurate
enough to directly measure the high efficiency of girth gear meshes. However,
tests on large reducers and computer simulation indicate the above efficiency
is reasonable. This efficiency is substantially higher than girth gear efficiencies
that have been published in previous articles.
To compare the gear
system inefficiencies, one needs to add the losses in the high speed motor to
drive a girth gear verses the total losses found in a gearless ring motor. The
high speed motor can be selected with a leading power factor as compared to the
lagging power factor of a ring motor to lower cost of power or eliminate associated
equipment to increase power factor.
- Pinion life expectancy: Presently
with surface hardened and ground pinions, several mills have been operating for
over 5 years with negligible pinion wear. With such small amounts of wear, expected
life will be over 8 years per flank which results in about 15 to 20 years of total
pinion life.
- Gear life: The overall life of the gear set is dependent
upon continuing proper lubrication and alignment.
- Alignment: To obtain
proper performance both static and dynamic alignment techniques need to be performed.
The static alignment needs to be performed during initial alignment only. The
dynamic techniques should be employed on a continuing schedule in order to prevent
any damage from occurring due to foundation shifts or system wear. The infrared
alignment method was pioneered and presented by Falk personnel at the IEEE Cement
Conference in 1979 and today is used all over the world. An advantage of this
procedure is that it allows evaluation of a fully loaded gear mesh without shutting
down the mill. This method is particularly helpful in dual rotation alignments.
Alignment and maintenance of the proper air gap is required on a gearless
ring motor.
- Lubrication: The majority of lubricants used today are asphaltic
types or greases which utilize a soap and oil blended to obtain the viscosity
necessary to protect the gear flanks. Methods are now being developed to use fluid
lubricants (gear oils) similar to the types used in speed reducers. These methods
will eliminate the disposal problems associated with asphaltic and grease lubricants.
- Unlimited size capability.
- Variable
speed capability available.
- No load sharing problems due to dual
motor drive.
- High initial capital expenditure of motor, controls,
and installation.
- Extensive and complicated electrical controls
that require a clean, dry environment.
- Expensive ring motor and
electrical spare parts.
- Requires a very complicated water and
air-tight seal between rotating mill and fixed stater assembly compared to that
used on a girth gear seal.
- Alignment and maintenance of proper
air gap is critical to proper operation and effects motor efficiency.
- Any
required maintenance and repair is typically beyond the scope of conventional
maintenance personnel.
- Difficult liner bolt accessibility in some
circumstances.
- Unexplainable electrical control reactions in other
plant equipment.
- Larger trunnion bearings required because of the
additional weight of the motor.
- Initial cost is much less the
cost of a gearless system.
- Spare parts are less costly.
- Proven
reliability with thousands of drives operating successfully.
- Present
size capabilities to 20,000 Hp without exceeding normal gear design allowables.
- Equipment
serviceable by conventional personnel.
- Installation is much simpler
and less expensive than a gearless system.
- Inching operation is
extremely simple to perform and cost effective.
- Variable speed only reduces total savings.
- Auxiliary
equipment required for inching operation.
- Proper lubrication critical
to operation.
A
detailed cost analysis which includes initial capital, net present value of true
projected operating costs, and maintenance costs will be required to prove that
the girth gear drive is more cost effective on a case by case basis. We believe
that the girth geared drive has cost advantages over the gearless driven systems
with the technology that is used at present. In total, the girth gear driven mills
are substantially advantageous when one compares initial cost (including installation),
proven reliability, maintenance personnel requirements, and ease of maintenance
and operation.
|