rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Customer Support > Technical_Information > Lubricating Guidelines for Enclosed Gear Drives

rexnord.com

Lubricating Guidelines for Enclosed Gear Drives

LubricatingNo single factor affects the life of a gear drive more than lube oil. To complicate matters, today's marketplace offers more types of high quality lubricant than ever before, and users are faced with important decisions on which product is best to install in their drives. In many cases, plant engineers simply don't have the information necessary to make the right selection for their application. Of course, one should rely on lube suppliers or the drive's manufacturer for advice; but for general background, the following guidelines can be followed to help select and maintain the proper lubricant for enclosed gear drives.


Lubricant's Basic Function

To determine which lubricant you need, it is necessary to understand the oil's basic function. Lube oil prevents metal to metal contact between all sliding and rolling surfaces in a gear drive. In other words, it reduces friction to extend life of the drive. As a secondary function, lubricants also carry away wear particles and contaminates to prevent premature wear.


How to Select the Proper Gear Box Lubrication

Selected lubricants must match manufacturer specifications, usually inscribed on the drive's name plate. These specs are designed to balance the needs of the bearings (generally requiring a light lube) and gears (usually needing a heavy lube). This balance can only be achieved through proper viscosity selection. Viscosity determines film thickness and strength, which in turn, determines drive performance and life. Viscosity is also affected by ambient temperature, drive loads, operating speed, and the final operating temperature of your unit. When selecting lube oils, always determine its "viscosity range" because it has direct correlation with the different lube types, i.e.: extreme pressure (EP) compounds, rust and oxidation inhibited (R & O) mineral oils, synthetic oils, etc.


For reference on which viscosity range to select, the American Gear Manufacturers Association (AGMA) has adopted the international standards organization (ISO) system for classifying viscosities. Most gear manufacturers recommend using the AGMA 250.01" Lubrication of Industrial Enclosed Gear Drives" as a standard. Generally, when operating a unit in cold weather, they advise the use of lighter oils (e.g. AGMA 4/ISO grade 150) that can circulate freely at low temperatures. During hot summer months, use a higher viscosity oil (e.g. AGMA 6/ISO grade 320) that will not lose its film/strength thickness.


Gear Box Lubrication

In most gear drives, a mineral oil with rust and oxidation inhibitors is sufficient when the proper viscosity range is maintained. Still, some operators insist on using higher price doils with special additives to increase performance. Generally speaking, this isn't necessary. When selecting special lubricants, the best oil is one that meets your needs in viscosity, consistency, and overall life.


Basic Lube Types

There are four basic lubricant types for enclosed gear drives: Single grade R & O lube - A proven performer widely recommended by most gear manufacturers. These lubes are generally low priced and won't break down due to oxidation of additives. However, they have limited ambient temperature changes and may require seasonal changes to match viscosity to anticipated temperatures. Multi grade R & O oil - This lube type offers a wide temperature range, but generally isn't recommended for gears in the mid to high horsepower range. In addition, it offers limited life.


EP lube - Used to provide more protection from metal-to-metal contact, there by increasing gear life in marginal (heavily loaded) Synthetic hydrocarbons The "high price" option. On the positive side, their wide operating temperature may eliminate the need for seasonal changes. Plus, they can reduce friction levels and increase operating efficiency (although difficult to quantify.)


On the negative side, synthetic lubricants can be sensitive to contamination. Even though these lubricants are said to be compatible with R & O mineral oils, it's best to flush the gear unit at least once when changing to synthetics.


Lube Maintenance

Once you've selected the proper lubricant, proper maintenance becomes the next critical factor affecting your gear drive. Lubricants wear out just like other drive components, and their lubricating qualities can change with time and temperatures.


To prevent sludging and metal to metal contact, the lube should be either changed or periodically qualified by sampling. Lubricant samples should undergo a complete oil and ferrographic analysis conducted either by an independent laboratory or the lubricant supplier. Such an analysis can reveal the presence of small and large foreign particles. One should also check for changes in lubricant viscosity and water content due to condensation or leaking of a cooler. Contamination from internally generated wear particles and outside debris should also be monitored.


In addition, because today's gear drives may operate near 200 operating within the lube life is more critical than ever before. Guidelines from lube suppliers or equipment manufacturers should be followed to insure lube breakdown will not occur.


Lubrication problems need not be common at all. The best way to insure your equipment's life is not shortened by a lubrication problem is to select the proper lube for your drive...then make sure that the lube is maintained in good condition at all times.



 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.