rexnord.com | Home Page Information
CAREERS   
rexnord.com | Power Transmission
 

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Customer Support > Technical_Information > Today's Concentric Drives Encroach on Parallel Shaft Drives' Turf

rexnord.com

Today's Concentric Drives Encroach on Parallel Shaft Drives' Turf

CONCENTRIC DRIVESIn years past, high torque drive system applications were the exclusive environment of parallel shaft drives. Project specifications were typically written calling for concentric drives to 50 HP (37 kW) and parallel shaft drives above 50 HP (37 kW). Today, however, concentric drives are capable of handling torques as high as parallel shaft drives, often at a substantial initial price savings over parallel drives, and with much quicker delivery.


Technological advances in power transmission components and in manufacturing have enabled concentric drive manufacturers to deliver higher torque through smaller packages. These advances include:

  • Robotic welding which produces optimized housing weldments
  • Modern machining centers which ensure accurate boring and positive alignment of internal drive components
  • High grade steels which permit higher shaft stresses
  • Improved bearings, made from cleaner alloys and advanced manufacturing processes which provide increased load-carrying capacity and longer life
  • Carburized and ground gears which run cleaner with no wear
  • Gear tooth lead and profile modifications which optimize tooth loading
  • Improved lubricants which reduce frictional losses
  • Modern cooling devices which increase heat dissipation

Where concentric drives were once three or four times the size of the motor that drove them, today that motor may be twice the size of the gear drive.


Selection Criteria

The informed buyer should weigh features and benefits of both concentric and parallel shaft drives before making a purchase decision on a high torque application. Considerations should include:


  1. Availability
    Concentric drives are often a stock item. Parallel shaft drives may have lead-times of several months.

  2.  
  3. Price
    Where the torque ratings overlap, concentrics may offer savings of up to 15-25% on initial price. (See Table 1)

  4.  
  5. Features and Benefits
    Here you must compare specifics. For example, does your drive manufacturer offer the same concentric drive features as desired on parallel shaft drives? Key considerations include:
     
    • Gearing -- Carburized and ground gears provide reliability and long life, and run "clean" compared to through-hardened gears.
    • Bearings -- Tapered roller bearings stand up to thrust and side loads better than ball bearings.
    • Seal design -- Lip seals provide good life only if the general design is sound. Ground seal journals lengthen seal life. A purgeable grease cavity, outboard from the seal, protects the seal from contaminating dust and particulates. Viton® seal material may be desirable in high temperature applications. (Viton® is a registered trademark of duPont Dow Elastomers.)
    • Lube level monitoring -- The lube oil is the lifeblood of the gear drive. As such, it is extremely important to be able to quickly and accurately monitor the oil level and to check that the oil quality is good. A dipstick/breather arrangement is desirable as it allows quick and easy visual oil-level checks, and lets maintenance personnel check the quality of the oil by smell and feel.

     
  6. Field Repair and Replacement Parts
    Both concentric and parallel shaft drives have their pluses and minuses as relates to field repair and replacements parts. For example, a horizontally split parallel shaft drive allows for in-place repair, without draining oil or removing elements. In some cases, parallel shaft gear life can be extended simply by "flipping" the geartrain to operate on a new flank. However, when spare parts are required, concentric drive elements or a complete concentric drive are often available much quicker than parallel drive parts. In conclusion, a well-designed and selected concentric shaft drive can do everything a parallel shaft drive can do, and at a better price and with quicker delivery. It pays to consider this alternative, even for high-horsepower, high-torque applications.

Table One
Parallel Drive vs. Concentric Drive
Typical High-Torque Application Relative Cost Comparison


Heavy duty belt conveyor, 350 HP (260 kW), 1750 RPM motor (drive input shaft) 68 RPM, (drive output shaft), 16 hours per day, 100° F (38° C) ambient


  Parallel Shaft Drive Concentric Shaft Drive
Drive $24,655 $19,754
Cooling Fan $ 1,309 $ 700
Drilled Bedplate $ 3,385 $ 2,360
Low-speed Shaft Coupling $ 2,136 $ 2,136
Low-speed Shaft Coupling Guard $ 826 $ 826
Fluid Coupling $12,053 $12,053
Coupling Guard $ 1,287 $ 1,287
High-speed Side Backstop $ 2,813 $ 2,751
Total $48,464 $41,867
 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.