rexnord.com | Home Page Information
CAREERS   
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Conveyor Drives > Mounting Choices

Alignment Free Conveyor Drive:
Mounting Choices

Type ABRCM Moment Flange

Flange Moment
Coupling with shrink disc offers easy installation and removal.

Flange Motor Adapter (with True Torque Coupling) features ventilated top and bottom covers, and air turbulators for effective cooling. Side inspection covers and fill angle match marks simplify fluid settings.

Bi-directional Intermediate Shaft fans can meet a wide range of underground cooling requirements.

Type ABRCM Moment Flange

High-volume electric fans are available with an optional temperature regulating switch.

 

Type ABRCJ Hollow Shaft
Type ABRCJ Hollow Shaft

An Articulated Torque Arm accommodates drive system movement without binding.

Flange Motor Adapter
with a Steelflex® Coupling
is used together with
electronic soft starts and controls.

Hollow shaft with shrink disk is ideal
for axially-restricted applications.

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.