rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Couplings > Steelflex Grid Couplings > Available Models

Steelflex® Grid Couplings:
Available Models

A general purpose, lubricated design that combines the economy and high torque capacity of a gear coupling with the torsional flexibility of an elastomer coupling. Backed by a 5-year lubrication warranty, Falk Steelflex couplings require no periodic maintenance when lubricated with Falk LTG (Long Term Grease) at installation. Featuring 25 sizes, Steelflex couplings can accommodate torque loads of 7,500,000 (lb.-in.) and shaft diameters of 20 inches.

 

Type T10 Close Coupled Coupling Type T10 Close Coupled Coupling

A double flexing, close-coupled design for use in four bearing systems. Features a horizontally split cover which allows for grid replacement without the movement of the connected equipment.
 

Type T20 Close Coupled Coupling Type T20 Close Coupled Coupling

A double flexing design featuring a vertically split steel cover. Ideal for higher running speeds.
 

Type T31 Full Spacer Coupling Type T31 Spacer Coupling

Complete center section drops out for easy service of connected equipment bearing and seals. Ideal for pump applications.
 

Type T35 Half Spacer Coupling Type T35 Half Spacer Coupling

An economical spacer design for easy service of connected equipment bearing and seals. Ideal for pump applications.
 

 

Type T50 Floating Shaft Coupling Type T50 Floating Shaft Coupling

Double piloted design for connecting equipment where the distance between shafts is too large for a spacer type coupling.
 

 

Contact your local Rexnord representative for information on these additional Steelflex models available from Falk:

 

Type T70 High Speed Coupling Type T70 High Speed Coupling

Designed for operating speeds beyond those of the T10 and T20 designs. Features a one-piece cover and balanced components.

Type T50 Piloted Coupling Type T50 Piloted Coupling

For use on line shaft applications. Can be used in place of single engagement gear couplings to provide torsional resiliency and lower overall operating cost.
 

Type T90 Flywheel Coupling Type T90 Flywheel Coupling

Used primarily to connect the flywheel of an engine to the driven machinery. It provides for higher torque ratings with resulting smaller sizes and lower costs than elastomer couplings.
 

Type T10/G82 Spacer Coupling Type T10/G82 Spacer Coupling

A combination of two standard Falk couplings. Utilizes readily available components for an economical price and shorter lead time than large T31/T35 couplings.
 

Type T41/T44 Controlled Torque Coupling Type T41/T44 Controlled Torque Coupling

Provides adjustable slipping action to protect connected equipment from shock, jams, or temporary overloads.
 

Type T63 Disc Brake Coupling Type T63 Disc Brake Coupling

Proven to be far superior to drum-type brakes in cost, construction and performance.
 

Type BW Brakewheel Coupling Type BW Brakewheel Coupling

Provides a built-in breaking surface right at or near the centerline of the coupling...saves space and dollars.

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.